IESNA:LM-63-2002
[TEST]P1389318
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-835-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29702.1
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
211.8 293.3 456.2 871.7 1906.3 2745.4 3397.1 3942.9 4513.2 5173.0 6012.1 7079.3 8537.5 11022.2 14240.1 17726.8 21734.8 24504.6 
25335.6 24382.4 22207.3 20170.7 18215.5 15804.2 10313.5 5262.6 2794.2 2126.2 1938.9 1906.3 1865.5 1401.2 692.5 521.4 171.1 65.2 0.0 
211.8 285.1 439.9 896.1 1873.7 2786.1 3388.9 3926.6 4505.0 5221.9 6020.3 7071.2 8553.8 10875.6 14313.4 17849.0 21620.8 24406.9 
25433.3 24545.4 22394.7 20390.7 18248.1 15804.2 10557.8 5164.9 2859.4 2150.7 1947.0 1898.1 1865.5 1409.3 684.3 513.2 171.1 65.2 0.0 
211.8 285.1 423.6 822.8 1727.1 2631.3 3380.8 3902.2 4513.2 5213.8 6020.3 7087.4 8415.3 10289.0 13474.3 17400.9 21596.3 24578.0 
25865.1 25449.6 23624.8 21840.7 19347.9 16610.7 12187.1 6370.6 3437.8 2370.6 2004.0 1898.1 1849.3 1678.2 700.6 496.9 203.7 81.5 0.0 
211.8 277.0 407.3 716.9 1515.2 2386.9 3258.6 3869.6 4456.1 5132.3 5979.5 6851.2 7951.0 9352.2 11771.7 15592.4 20407.0 24626.8 26443.5 
26630.9 25685.9 24561.7 22598.4 18883.6 14427.4 8521.2 4692.4 2908.3 2167.0 1914.4 1800.4 1661.9 700.6 448.1 228.1 105.9 0.0 
211.8 277.0 374.7 594.7 1205.7 2036.6 2932.7 3682.2 4252.5 4944.9 5653.7 6419.4 7388.9 8382.7 9702.5 12073.1 16219.7 22011.8 26329.4 
27836.5 27478.1 26679.7 26525.0 25262.3 20708.4 13433.6 6989.7 4114.0 2566.1 1833.0 1466.4 1311.6 806.5 407.3 285.1 154.8 0.0 
211.8 268.8 342.2 496.9 847.2 1572.3 2395.1 3209.7 3942.9 4529.4 5221.9 5963.2 6696.4 7600.7 8602.7 9946.9 11950.9 15625.0 21938.5 
27266.3 29392.5 29107.4 28129.8 28602.3 27958.7 24561.7 15111.7 6688.3 3136.4 1816.7 1181.2 904.3 684.3 382.9 317.7 220.0 0.0 
211.8 260.7 309.6 391.0 562.1 912.4 1580.4 2297.3 3112.0 3885.9 4570.2 5197.5 5938.8 6720.9 7519.2 8562.0 9963.2 11918.3 14777.7 
19551.6 25742.9 30133.9 31445.4 30826.3 30492.3 30541.2 28357.9 19812.3 8700.4 3323.8 1336.0 822.8 611.0 488.8 399.2 325.9 0.0 
211.8 244.4 277.0 317.7 391.0 505.1 725.0 1132.4 1751.5 2443.9 3160.8 3967.3 4749.4 5547.8 6329.8 7185.2 8260.5 9547.7 11258.4 13596.5 
17050.6 21433.4 26744.9 31608.4 32781.5 32154.2 31445.4 29025.9 23136.0 12627.1 5433.7 1800.4 855.4 651.7 529.5 456.2 0.0 
211.8 244.4 277.0 309.6 374.7 472.5 668.0 1034.6 1604.9 2256.6 2973.5 3739.2 4545.7 5352.2 6150.6 6997.8 8040.6 9278.8 10957.0 13368.4 
16521.1 20700.2 25938.4 30989.2 32814.1 32219.4 31315.1 29083.0 24235.8 14052.7 6175.0 2061.1 855.4 668.0 554.0 480.6 0.0 
211.8 236.2 252.5 268.8 285.1 317.7 358.4 439.9 554.0 757.6 1091.6 1531.5 2101.8 2696.5 3413.4 4179.1 5050.8 6191.3 7494.8 9156.7 11405.1 
13824.6 17099.5 20944.6 26068.8 29400.7 27966.9 23967.0 18345.9 12423.4 8228.0 4904.2 2704.6 1303.4 554.0 537.7 0.0 
211.8 220.0 228.1 228.1 228.1 228.1 228.1 228.1 228.1 244.4 260.7 293.3 334.0 399.2 472.5 594.7 765.8 1042.8 1458.2 2093.6 2997.9 3991.8 5107.8 5938.8 
6647.5 8032.4 10126.1 11087.4 9979.4 7853.2 5727.0 4073.2 2549.9 961.3 146.6 48.9 0.0 
211.8 220.0 220.0 211.8 211.8 203.7 195.5 187.4 187.4 187.4 187.4 187.4 195.5 203.7 220.0 236.2 277.0 350.3 488.8 708.7 1026.5 1279.0 1287.1 1042.8 
888.0 1148.7 1881.8 2778.0 2875.7 2150.7 1173.1 562.1 228.1 89.6 40.7 24.4 0.0 
211.8 211.8 203.7 195.5 187.4 187.4 171.1 162.9 154.8 154.8 154.8 146.6 146.6 138.5 138.5 138.5 146.6 162.9 211.8 317.7 423.6 431.8 268.8 171.1 122.2 105.9 
89.6 89.6 81.5 73.3 65.2 40.7 32.6 32.6 24.4 24.4 0.0 
211.8 203.7 187.4 171.1 162.9 162.9 146.6 138.5 122.2 105.9 97.8 89.6 81.5 73.3 57.0 48.9 40.7 32.6 32.6 32.6 24.4 16.3 16.3 8.1 8.1 8.1 16.3 16.3 8.1 16.3 16.3 16.3 16.3 
16.3 24.4 24.4 0.0 
211.8 187.4 171.1 154.8 146.6 130.3 114.1 89.6 73.3 65.2 48.9 40.7 24.4 24.4 16.3 16.3 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 8.1 8.1 16.3 16.3 
16.3 0.0 
211.8 179.2 154.8 138.5 130.3 105.9 89.6 65.2 48.9 32.6 24.4 16.3 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 8.1 16.3 16.3 
0.0 
211.8 171.1 146.6 130.3 114.1 89.6 65.2 48.9 32.6 16.3 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 8.1 8.1 
0.0 
211.8 171.1 146.6 122.2 105.9 81.5 57.0 40.7 24.4 16.3 8.1 0.0 0.0 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 8.1 
0.0 
211.8 171.1 146.6 122.2 97.8 81.5 48.9 32.6 24.4 8.1 0.0 0.0 16.3 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 
0.0 
211.8 171.1 146.6 122.2 97.8 81.5 57.0 40.7 24.4 8.1 0.0 24.4 16.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
211.8 171.1 146.6 122.2 105.9 81.5 57.0 40.7 32.6 16.3 16.3 24.4 16.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 0.0 
0.0 
211.8 171.1 146.6 122.2 97.8 81.5 57.0 40.7 32.6 16.3 16.3 32.6 16.3 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 
0.0 
